BURNDY
Image of GZ2612T8W GZ2612T8W, Mechanical Grounding Connector, Tin Plated, Copper Cable to Bar
Image of GZ2612T8W GZ2612T8W, Mechanical Grounding Connector, Tin Plated, Copper Cable to Bar

GZ2612T8W, Mechanical Grounding Connector, Tin Plated, Copper Cable to Bar

Brand:

Burndy

Catalog ID:

GZ2612T8W

Ground Connector for Copper Cable to Bar, Hot Tin Dipped.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GZ2612T8W

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810200247

UPC 12 Digit

7818102002477

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Conductor Related

Conductor - Copper Str Size

3;2;1;1/0;2/0

Conductor - Copper Str Size Range

3 AWG - 2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

12

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings