Brand: Burndy
Catalog ID: MD6CP1
Laminated Vinyl Covers provide protection of MD6/MD7 HYTOOL, Compact In Size, The Covers Snap Easily Into Place Over The Jaw Edges Without Obstructing Vision, The MD6-CP1 Fits All MD6/MD7 Tool Variations Except The Snub-Nose MD6-6/MD7-6 Type Design, Supplied As A Set
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical Crimpers
Catalog Number
MD6CP1
Crimp Force Capacity
4.5 ton
EU RoHS Indicator
Yes
Material
Plastic
Sub Brand
HYTOOL
Type
MD6/MD7, Protective Jaw Covers
UPC
781810446300
UPC 14 Digit GTIN
00781810446300
Buy America(n) Qualified
Contact Manufacturer
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Jaw Covers only