BURNDY
Image of PAT4PC834LI PATRIOT® 4-POINT® 6-Ton Dieless C-Head Battery Actuated Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
Image of PAT4PC834LI PATRIOT® 4-POINT® 6-Ton Dieless C-Head Battery Actuated Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

PATRIOT® 4-POINT® 6-Ton Dieless C-Head Battery Actuated Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

OR

Brand:

Burndy

Catalog ID:

PAT4PC834LI

PAT4PC834 4-POINT® 6T Dieless C-Head Battery Crimper, 3Ah Li-ion, AC, Hard Case.

The PATRIOT® 4-POINT® PAT4PC834 dieless c-head crimpers offer range-taking capability. Featuring 360° head rotation and 1.06" jaw opening, these tools can crimp #8 AWG - 1000 kcmil UL Listed Connections when used with the BURNDY® Engineered System.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • 1.06" Jaw opening
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT4PC834LI

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

Dieless

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.5 h

Sub Brand

PATRIOT® CRIMPER

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT® 4-POINT®

Type

Crimper

UPC

781810505441

UPC 12 Digit

7818105054411

Dimensions

Dimension - Height mm

353.1 mm

Dimensions

15.60 in x 3.20 in x 14.10 in

Height

14.1 in

Length

15.6 in

Weight

12.5 lb

Width

3.2 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper Terminals: #8-1000 kcmil
Copper Splices: #8-500 kcmil
Copper Flex Terminals: #8-777.7 Flex
Copper Flex Splices: #8-500 kcmil
Aluminum Terminals: #8-750 kcmil
Aluminum Splices: #8-350 kcmil*
*1.06" barrel diameter maximum for aluminum splices due to jaw opening
Aluminum HYPLUG™: #8-750 kcmil

Certifications And Compliance

Buy American Compliant

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case