BURNDY
Image of YA32N YA32N, 400 kcmil, CU, 1 Hole, 1/2 Stud, Long Barrel
Image of YA32N YA32N, 400 kcmil, CU, 1 Hole, 1/2 Stud, Long Barrel
play

YA32N, 400 kcmil, CU, 1 Hole, 1/2 Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA32N

400 kcmil CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLUE Color Code, 19 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Wire Strip Length: 2-3/16 IN, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Die Index: 19 Or 470, Tongue Angle: Straight, Color Code: Blue, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W32VT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W32VT, W32RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U32RT, U30ART Die, (4), Y46 Tool, U32RT, U30ART Die With PUADP-1 Adapter, (4), Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (3)

Product details

General

Application

Wire Termination

Catalog Number

YA32N

Color Code

Blue

Connector Type

LONG BARREL

Die Index

19

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810018903

UPC 12 Digit

7818100189033

Dimensions

Dimension - B Length fraction

2-1/8 in

Dimension - B Length inch

2.12 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.09 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

1.40 in

Dimension - Strip Length inch

2-3/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

400 (127) Navy

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads