Brand: Burndy
Catalog ID: YE361R60
Application
For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor
Catalog Number
YE361R60
Color Code
Pink
Die Index
317;705;K-1-1/8-1
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Sub Brand
HYPLUG
Trade Name
HYPLUG™
Type
YE-R
UPC
781810154458
UPC 14 Digit GTIN
00781810154458
Dimension - L Length Overall mm
270 mm
Dimension - Length Overall inch
10.625 in
Dimension - P inch
6 in
Conductor - ACSR Str Size
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
477 kcmil;500 kcmil
Conductor - AL Str Size Range
477 kcmil-500 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2100