Image of NACC350-5B Clear Insulated Secondary Connectors

Clear Insulated Secondary Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NACC350-5B

Clear Insulated Secondary Connectors

CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

General

Catalog Number

NACC350-5B

Material

Aluminum Alloy, 6061-T6

Dimensions

Dimensions

4.5 in x 2.6 in x 2.13 in

Height

2.13 in

Length

4.5 in

Width

2.6 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Number of Conductors

5