Image of AMS2/0 Aluminum One-Hole Terminal Lugs
Image of AMS2/0 Aluminum One-Hole Terminal Lugs

Aluminum One-Hole Terminal Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AMS2/0

Aluminum One-Hole Terminal Lugs

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tigh
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

General

Catalog Number

AMS2/0

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

Material

Aluminum

Dimensions

Depth

0.56 in

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

Length

3.25 in

Width

0.91 in

Conductor Related

Conductor - ACSR Cmpt Size

3/0 AWG

Conductor - ACSR Str Size

2/0 AWG

Conductor - Copper Str Compact Size

3/0 AWG

Conductor - Copper Str Size

2/0 AWG

Certifications And Compliance

Industry Standard(s)

ANSI C119.4