Image of PT50050-6 Aluminum pin terminal for compression connections

Aluminum pin terminal for compression connections

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PT50050-6

Aluminum pin terminal for compression connections

Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected;The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

  • Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected
  • The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

General

Catalog Number

PT50050-6

Die Size

  • EEI 13A
  • Alcoa 13 AH
  • Kearney 11/8
  • Burndy 316
  • Burndy 655
  • Burndy 706
  • Somerset - T&B 96
  • VC6 (all)

Material

Aluminum

Dimensions

Die Size

  • EEI 13A
  • Alcoa 13 AH
  • Kearney 11/8
  • Burndy 316
  • Burndy 655
  • Burndy 706
  • Somerset - T&B 96
  • VC6 (all)

Equivalent Pin Size

4/0 Sol.

Length

11 in

Length - Pin

6 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

397 (18/1) kcmil;477 (36/1) kcmil

Conductor Diameter - Maximum

0.814 in

Conductor Diameter - Minimum

0.743 in

Conductor Diameter Range

0.743 - 0.814