Brand: Connector Mfg. Co. (CMC)
Catalog ID: PT102S-2.5
Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.
Catalog Number
PT102S-2.5
Material
Aluminum
UPC
192663118984
Equivalent Pin Size
2 Sol.
Length
4.625 in
Length - Pin
2.5 in
Voltage Rating
600 V
Conductor - ACSR Str Size
1/0 AWG
Conductor Diameter - Maximum
0.398 in
Conductor Diameter - Minimum
0.336 in
Conductor Diameter Range
0.336 - 0.398
Conductor Range
1/0 Str.;1/0 Comp.