

Brand: Connector Mfg. Co. (CMC)
Catalog ID: PT2010-6
Catalog Number
PT2010-6
Material
Aluminum
UPC
192663119004
Equivalent Pin Size
1/0 Sol.
Length
9.875 in
Length - Pin
6 in
Package Weight
0.369 lb
Voltage Rating
600 V
Conductor - ACSR Str Size
2/0 AWG
Conductor Diameter - Maximum
0.448 in
Conductor Diameter - Minimum
0.414 in
Conductor Diameter Range
0.414 - 0.448
Conductor Range
2/0 Str.;3/0 Comp.