
Brand: Connector Mfg. Co. (CMC)
Catalog ID: PT30050-6
Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.
Catalog Number
PT30050-6
Material
Aluminum
UPC
192663119042
Equivalent Pin Size
4/0 Sol.
Length
11 in
Length - Pin
6 in
Package Weight
0.68 lb
Voltage Rating
600 V
Conductor - ACSR Str Size
4/0 Str.;200 Kcmil
Conductor Diameter - Maximum
0.63 in
Conductor Diameter - Minimum
0.564 in
Conductor Diameter Range
0.564 - 0.63
Conductor Range
250-300 Str.;300-350 Comp. Str.