Image of PT40050-6 Aluminum pin terminal for compression connections

Aluminum pin terminal for compression connections

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PT40050-6

Compression connectors, Aluminum pin terminal

Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

General

Catalog Number

PT40050-6

Material

Aluminum

UPC

192663121427

Dimensions

Equivalent Pin Size

4/0 Sol.

Length

11 in

Length - Pin

6 in

Package Weight

0.651 lb

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

336 Kcmil;397 Kcmil

Conductor Diameter - Maximum

0.741 in

Conductor Diameter - Minimum

0.666 in

Conductor Diameter Range

0.666 - 0.741

Conductor Range

336-400 Str.;500 Comp. Str.