
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NCL6
The neutral splicing sleeve contains a solid center stop as assurance of equal crimping;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4
Catalog Number
NCL6
Die Size
Kearney 5/8
Material
Aluminum
Type
NCL
UPC
192663117833
Die Size
Kearney 5/8
Length
4.25 in
Package Height
Package Length
Package Weight
0.12 lb
Package Width
Conductor Range
0.184 - .204