Image of BATS282828FBSD Turtle Cabinet Base Cabinet

Turtle Cabinet Base Cabinet

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BATS282828FBSD

Turtle Cabinet Base Cabinet

Cabinet constructed from .090 aluminum;Louvers with screens on top of each side for ventilation;Perforations at bottom center of outside with cover and fan mount;3-point stainless steel latching mechanism will accept padlock on each door;Stainless steel hinges;Ground lug provided in cabinet bottom (standard);Four 0.50/0.75 and two 01.125 knockouts provided in cabinet bottom;Vent fan with power cord and air filter included, optional second fan available add “- 2F”.

  • Cabinet constructed from .090 aluminum
  • Louvers with screens on top of each side for ventilation
  • Perforations at bottom center of outside with cover and fan mount
  • 3-point stainless steel latching mechanism will accept padlock on each door
  • Stainless steel hinges
  • Ground lug provided in cabinet bottom (standard)
  • Four 0.50/0.75 and two 01.125 knockouts provided in cabinet bottom
  • Vent fan with power cord and air filter included, optional second fan available add “- 2F”.

General

Catalog Number

BATS282828FBSD

Dimensions

Cubic Capacity

21952 cu.in

Depth

28 in

Height

28 in

Width

28 in