
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BFGBS164818
Non-corrosive and non-conducting base/foundation for mounting sectionalizing cabinets, fusing cabinets or similar applications;Allows ample space for training cables. Easily drilled to accept mounting hardware;Eliminates any concernwith corrosion degradation common with metal foundations;The base is manufactured from durable, non-corrosive, thermoset polyester resin reinforced with fiberglass;The base is maintenance free. Internal or external ribs provide structural integrity and uniform nesting;The bases can be re-stacked and transported without binding. Other sizes available upon request
Catalog Number
BFGBS164818
Depth
16.5 in
Height
18 in
Width
48 in