Brand: Connector Mfg. Co. (CMC)
Catalog ID: BACT123636DD-4LUG
6 500MCM-4 hole connectors mounted on fiberglass reinforced thermoset polyester. The fiberglass is mounted on H-BAR EXTRUSION and is adjustable;Standard swinging door with stainless steel lift off hinges and stainless steel 3-point locking handle. Doors have brackets, which hold them in the open position;Material is .090 aluminum, unpainted (standard). Optional powder coat at extra charge(contact your rep). .125 material uponrequest add “-H”;l-DLA-250 Ground lug (standard);HUBS provided when requested at extra charge
Special sizes & modifications available upon request
Catalog Number
BACT123636DD-4LUG
Material
Aluminum
UPC
192663132645
Cubic Capacity
15552 cu.in
Depth
12 in
Height
36 in
Width
36 in