
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BAT41212RC
Ground Lug is Al-Cu lug furnished (standard). Will accommodate #2-12 conductors;Mounting Board is 3/4” exterior grade treated plywood, standard. Add “-AP” for aluminumback-plate at extra charge;Material is 3/4” exterior grade plywood. .125 material upon request add “-H”;(RC) Removable or (DH) drop hinges covers with latch for sealing.
Catalog Number
BAT41212RC
Material
Wood, Plywood
UPC
192663133024
Depth
4 in
Height
12 in
Width
12 in