
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SNB2-6-36
SNB2-6-36. Made of T includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
SNB2-6-36
Material
Aluminum Alloy, 6061-T6
Physical Attribute - Number of Run Conductors
32
Physical Attribute - Number of Tap Conductors
4
Dimensions
6.16 in x 1.69 in x 1.03 in
Height
1.03 in
Length
6.16 in
Width
1.69 in
Conductor Range
#1/0 AWG to #14 AWG
Physical Attribute - Number of Run Conductors
32
Physical Attribute - Number of Tap Conductors
4