text.skipToContent text.skipToNavigation

Product Listing

By CMC  
Catalog ID: LCB-1/0
TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 1/0 AWG - 14 AWG / 6 AWG - 14 AWG.
By CMC  
Catalog ID: LCB-2/0
TYPE: N / LCB, Copper Neutral Connectors, For use with copper conductors only, Cond. Range: 2/0 AWG - 14 AWG / 6 AWG - 14 AWG.
By CMC  
Catalog ID: N70-10-1
Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 8.
By CMC  
Catalog ID: N70-12-1
Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 10.
By CMC  
Catalog ID: N70-14-1
Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 12.
By CMC  
Catalog ID: N70-16-1
Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 174.
By CMC  
Catalog ID: N70-174
Copper Neutral Connectors,type: N,Wire range- circuit: 6-14 mm, No. of taps: 14.
By CMC  
Catalog ID: N70-8-1
Copper Neutral Connectors,type: N,Wire range-Line: 4-14 mm, circuit: 6-14 mm, No. of taps: 6.
By CMC  
Catalog ID: NA-125
Aluminum Neutral Bars, Type: NA, conductor range: 1/0 AWG-14 AWG.Al/Cu Rated
By CMC  
Catalog ID: NA-130
Aluminum Neutral Bars, Type: NA, conductor range: 1/0 AWG-14 AWG.Al/Cu Rated
By CMC  
Catalog ID: NA-140
Aluminum Neutral Bars, Type: NA, conductor range: 2/0 AWG-14 AWG.Al/Cu Rated
By CMC  
Catalog ID: NA-150
Aluminum Neutral Bars, Type: NA, conductor range: 2/0 AWG-14 AWG.Al/Cu Rated
By CMC  
Catalog ID: NA-250
Aluminum Neutral Bars, Type: NA, conductor range: 250 AWG-6 AWG.Al/Cu Rated
By CMC  
Catalog ID: NA-30
Aluminum Neutral Bars, Type: NA, conductor range: 6 AWG-14 AWG.Al/Cu Rated.
By CMC  
Catalog ID: NA-300
Aluminum Neutral Bars, Type: NA, conductor range: 300 AWG-6 AWG.Al/Cu Rated
By CMC  
Catalog ID: NA-35
Aluminum Neutral Bars, Type: NA, conductor range: 4 AWG-14 AWG.Al/Cu Rated
By CMC  
Catalog ID: NA-70
Aluminum Neutral Bars, Type: NA, conductor range: 4 AWG-14 AWG.Al/Cu Rated
By CMC  
Catalog ID: SCB-1/0
TYPE: NA / SCB, Aluminum Neutral Bars, Dual-Rated Solderless Connectors, For use with both aluminum and copper conductors, Cond. Range: 1/0 AWG - 14 AWG / 6 AWG - 14 AWG, CSA Certified, 90° C rated.
By CMC  
Catalog ID: SCB-2/0
TYPE: NA / SCB, Aluminum Neutral Bars, Dual-Rated Solderless Connectors, For use with both aluminum and copper conductors, Cond. Range: 2/0 AWG - 14 AWG / 6 AWG - 14 AWG, CSA Certified, 90° C rated.
Page 1 of 1