Image of NA500-3I NA500-3I Pedestal Secondary Connectors Aluminum Mechanical
Image of NA500-3I NA500-3I Pedestal Secondary Connectors Aluminum Mechanical

NA500-3I Pedestal Secondary Connectors Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NA500-3I

Dual-Rated For Aluminum or Copper Conductors

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • 105 º C rated black plastisol cover available
  • Connector fabricated from 6061–T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

General

Catalog Number

NA500-3I

Material

Aluminum

UPC

192663074723

Dimensions

Dimensions

3.65 in x 1 in x 1.41 in

Height

1.41 in

Length

3.65 in

Package Weight

0.358 lb

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG