
Brand: Connector Mfg. Co. (CMC)
Catalog ID: D250-4I
Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105°C Rated black plastisol cover available;Includes CO-OX oxide inhibitor in all conductor holes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench
Catalog Number
D250-4I
Material
Aluminum
Dimensions
1.75 in x 1 in x 2 in
Height
2 in
Length
1.75 in
Width
1 in
Voltage Rating
600 V
Conductor Range
250 Kcmil - #12 AWG