Image of BASLBC4818-2375 Street light brackets

Street light brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BASLBC4818-2375

Street light brackets

BASLBC4818-2375 Street light brackets, 2” Shed 40 Pipe (2 3/8” O.D)

2” Shed 40 Pipe (2 3/8” O.D)

General

Catalog Number

BASLBC4818-2375

Dimensions

Diameter - Pipe

2.38 in

Length

48 in

Width

18 in