
Brand: Connector Mfg. Co. (CMC)
Catalog ID: B60
Insulating boots can be used as working covers or permanent installations. (The material is black dielectric grade PVC) rated at 240 volts per mil based on 90 mils thickness. Material has good flexing and impact cracking resistance properties at temperatures as low as 0 degrees F (-18 degrees C).
Catalog Number
B60
Material
PVC (polyvinyl chloride)
UPC
192663117567
Height
8 in
Length
13.56 in