CMC_PPHID-23689_PVC_Boots
CMC_PPHID-23689_PVC_Boots

PVC Boots

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BUP-H

PVC Boots

Type BUP- Black PVC Boots have extra long skirts;Nominal thickness .125 ( 1/8 inch);Rated at 240 volts per mil;Cover rated at 105 degrees C.

  • Type BUP- Black PVC Boots have extra long skirts
  • Nominal thickness .125 ( 1/8 inch)
  • Rated at 240 volts per mil
  • Cover rated at 105 degrees C.

Product details

General

Catalog Number

BUP-H

Material

PVC (polyvinyl chloride)

Dimensions

Dimensions

5.2 in x 6.5 in x 2.37 in

Height

2.37 in

Length

5.2 in

Width

6.5 in

Resources and downloads