Take A TourHere is a glimpse of CMC's Solutions for the different Markets
Take a TourHere's a quick look through the various markets we are equipped to cater
Brand: Connector Mfg. Co. (CMC)
Catalog ID: DB-4
DB-4. EPDM Rubber will includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
DB-4
UPC
192663106639
Depth
4.4 in
Height
6.5 in
Width
8.9 in