
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NSC250-6I
Injection-molded clear plastic cover insulating a NSSM or NSM connector.;Injection-molded black rubber cover (NSSR/NSR series) available upon request. Consult factory for availability and minimum order quantities.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Offers fast, economical, reusable, dependable connections for right or left-hand installations.;Supplied with radial-tipped set-screws.;Clear plated for low-contact resistance.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.
Catalog Number
NSC250-6I
Material
Aluminum Alloy, 6061-T6
UPC
192663077922
Dimensions
8.77 in x 3.17 in x 3.17 in
Height
3.17 in
Length
8.77 in
Width
3.17 in
Conductor Range
250 Kcmil - #12 AWG
Number of Conductors
6
Certification - CSA Approved
No
Certification - UL Recognized
No
RUS Listed Reference
Yes