
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC2/0-6S
CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors
Catalog Number
NACC2/0-6S
Material
Aluminum
UPC
192663138630
Dimensions
3.6 in x 1.12 in x 1.2 in
Height
1.2 in
Length
3.6 in
Width
1.12 in
Voltage Rating
600 V
Conductor Range
#2/0 AWG to #14 AWG
Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
No