Image of NACC2/0-8B NACC2/0-8B OEM Encapsulated Aluminum Mechanical Bar Assy

NACC2/0-8B OEM Encapsulated Aluminum Mechanical Bar Assy

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NACC2/0-8B

Clear Insulated Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors

CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors

  • CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Connector is encapsulated in clear PVC rated at 240 volts per mil
  • Clear cover allows visual inspection of conductors during installation
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors

General

Catalog Number

NACC2/0-8B

Material

Aluminum

Dimensions

Dimensions

4.78 in x 1.56 in x 1.2 in

Height

1.2 in

Length

4.78 in

Width

1.56 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#2/0 AWG to #14 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Recognized

Yes

RUS Listed Reference

No