
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SPT2010
Shroud accepts insulation of conductors.;Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.
Catalog Number
SPT2010
Material
Aluminum
UPC
192663121632
Equivalent Pin Size
1/0 Sol.
Length
7 in
Length - Pin
4 in
Voltage Rating
600 V
Conductor - ACSR Str Size
2/0
Conductor Diameter - Maximum
0.448 in
Conductor Diameter - Minimum
0.388 in
Conductor Diameter Range
0.388 - 0.448
Conductor Range
2/0 Str.;3/0 Comp.