
Brand: Connector Mfg. Co. (CMC)
Catalog ID: LWSA-4B
Catalog Number
LWSA-4B
Material
Aluminum
Depth
16 in
Height
32 in
Width
32 in
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
5
Certification - CSA Approved
No
Certification - UL Recognized
Yes
RUS Listed Reference
No