Brand: Connector Mfg. Co. (CMC)
Catalog ID: PF-300
Standard Mussel green tint and ultraviolet stabilizer ensure an attractive and long- lasting pedestal. Add suffix “LG” for light willow green tint;Pedestal ribbing ensures in-ground stability where driven stakes are not used;Stainless steel penta-head lock assembly;Linear low-density polyethylene rotational molding process produces superior fit and finish, with high impact and tensile strength and a dielectric strength of 450 volts/mil;Incorporates unique molded connector brackets that support the mounted connectors;Clear, hard Lexan cover;clear or black plastisol cover available;Connector set-screws accept a 5/16” Allen wrench. Recommend 9” insulated Allen wrench
Catalog Number
PF-300
Material
Aluminum Alloy, 6061-T6
UPC
192663119585
Depth
33 in
Dimensions
24.125 in x 12.125 in x 38.375 in
Height
38.375 in
Length
24.125 in
Width
12.125 in
Conductor Range
Pedestal Only