MY LISTS
CONNECTOR MFG. CO. (CMC)
Image of BA428563FBD Primary meter enclosures

Primary meter enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA428563FBD

Primary meter enclosures

Designed to conform to ANSI C57.1228;Fabricated from .125 aluminum (unpainted standard), or 12 gauge galvannealed steel (painted standard);If painted, will be Powder Coated Pad Mount Green;Unit will be supplied with 3-point stainless steel latch with penta-head bolt;Unit will be supplied with isolating barriers between phases in the transformer compartment;Unit shall be supplied with .250" clear polycarbonate barriers in the transformer department;Unit will be supplied with lift provisions adequate to withstand handling with normal utility equipment after the instrument transformers have been installed

  • Designed to conform to ANSI C57.1228
  • Fabricated from .125 aluminum (unpainted standard), or 12 gauge galvannealed steel (painted standard)
  • If painted, will be Powder Coated Pad Mount Green
  • Unit will be supplied with 3-point stainless steel latch with penta-head bolt
  • Unit will be supplied with isolating barriers between phases in the transformer compartment
  • Unit shall be supplied with .250" clear polycarbonate barriers in the transformer department
  • Unit will be supplied with lift provisions adequate to withstand handling with normal utility equipment after the instrument transformers have been installed

General

Catalog Number

BA428563FBD

Dimensions

Cubic Capacity

224910 cu.in

Depth

42 in

Height

63 in

Width

85 in