Brand: Connector Mfg. Co. (CMC)
Catalog ID: TSC1000-1000K
Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.;Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires;Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications
Catalog Number
TSC1000-1000K
Die Size
Material
Aluminum
Type
TSC-K
Die Size
Length
17.65 in
Voltage Rating
600 V
Conductor - AL Str Size A
900;1000
Conductor - Copper Str Size A
900;1000