
Brand: Connector Mfg. Co. (CMC)
Catalog ID: TSC3/0-1/0K
Compression Cable Splice with 600 Volt EPDM Rubber Cover;Splice kits include a ready-to-use compression sleeve splice, a type TSC splice cover of EPDM rubber, a pack of silicon, grease, and an instruction sheet.;Aluminum sleeves are intended for splicing aluminum to aluminum or aluminum to copper wires;Can be used for completely submersed, direct burial, cable tray, or other 600-volt applications
Catalog Number
TSC3/0-1/0K
Die Size
Material
Aluminum
Type
TSC-K
UPC
192663123087
Die Size
Length
10.8 in
Package Weight
0.4 lb
Voltage Rating
600 V
Conductor - ACSR Cmpt Size A
4/0
Conductor - AL Str Size A
3/0
Conductor - Copper Str Size A
3/0