
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SBA15-50
1/2” thread-hex head bolt assemblies supplied with two flat washers, Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections including copper alloys;Each bolt with its respective components is packaged 10 per clear poly bag;Other lengths available - contact factory;Add suffix “S” for stainless steel hex nut.
Catalog Number
SBA15-50
Material
Stainless Steel
UPC
192663109739
Bolt Size
1.5 in
Clamping - Maximum
0.75 in
Clamping - Minimum
0.5 in