Image of SBA17-50 SBA17-50 Bolt Assy Stainless Steel Hardware

SBA17-50 Bolt Assy Stainless Steel Hardware

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SBA17-50

Stainless Steel Bolt Assemblies - Standard Duty

1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag

  • 1/2” thread-hex head bolt assemblies supplied with two flat washers, Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections including copper alloys
  • Each bolt with its respective components is packaged 10 per clear poly bag
  • Other lengths available - contact factory
  • Add suffix “S” for stainless steel hex nut.

General

Catalog Number

SBA17-50

Material

Stainless Steel

UPC

192663109753

Dimensions

Bolt Size

1.75 in

Clamping - Maximum

1 in

Clamping - Minimum

0.75 in