Brand: Connector Mfg. Co. (CMC)
Catalog ID: SBA225-50HD
1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag
Catalog Number
SBA225-50HD
Material
Stainless Steel
UPC
192663111800
Bolt Size
2.25 in
Clamping - Maximum
1.5 in
Clamping - Minimum
1.25 in