
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SBA40-50
1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag
Catalog Number
SBA40-50
Material
Stainless Steel
UPC
192663010752
Bolt Size
4 in
Clamping - Maximum
3.25 in
Clamping - Minimum
3 in