
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SHA200
1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag.
Catalog Number
SHA200
Material
Stainless Steel
UPC
192663119134
Bolt Size
2 in
Clamping - Maximum
1.25 in
Clamping - Minimum
1 in
Package Weight
0.249 lb