CMC_AG-11_BirdGuard_ProdImage
CMC_AG-11_BirdGuard_ProdImage

AG-11 PVC Animal/Bird Accessories

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

AG-11

Animal/Bird guards, Made from a specially blended plastisol (PVC) material designed to “lock in” the oils (plasticizer) to promote a longer product life.

AG-11. Made from a specially blended plastisol (PVC) material designed to “lock in” the oils (plasticizer) to promote a longer product life;A minimum thickness of 100 mils, with a voltage gradient of 300 volts/mil;Gray appearance with added UV stabilizers;A fungicide is also added to prevent the formation of mold when installed in a shady location;Fits a variety of insulators and comes complete with locking ring to hold it in place.

  • Made from a specially blended plastisol (PVC) material designed to “lock in” the oils (plasticizer) to promote a longer product life
  • A minimum thickness of 100 mils, with a voltage gradient of 300 volts/mil
  • Gray appearance with added UV stabilizers
  • A fungicide is also added to prevent the formation of mold when installed in a shady location
  • Fits a variety of insulators and comes complete with locking ring to hold itin place.

Product details

General

Material

PVC (polyvinyl chloride)

UPC

192663119158

Dimensions

Length

11.5 in

Resources and downloads