Image of AG-17A AG-17A Overhead PVC Animal/ Bird Guards
Image of AG-17A AG-17A Overhead PVC Animal/ Bird Guards
Buy America(n) Qualified

AG-17A Overhead PVC Animal/ Bird Guards

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AG-17A

Animal/Bird guards, Two-piece

AG-17A. Made from a specially blended plastisol (PVC) material;Gray appearance with black added for UV protection;Double locking rings keep guard from sliding down on the insulator;Expandable base fits many sizes of insulators (O.D.);Over 17” tall, minimum thickness from 100 to 125 mils (1/8”), with a voltage gradient of 300v/mil;A fungicide is added to prevent the formation of mold when installed in shady areas

  • Made from a specially blended plastisol (PVC) material
  • Gray appearance with black added for UV protection
  • Double locking rings keep guard from sliding down on the insulator
  • Expandable base fits many sizes of insulators (O.D.)
  • Over 17” tall, minimum thickness from 100 to 125 mils (1/8”), with a voltage gradient of 300v/mil
  • A fungicide is added to prevent the formation of mold when installed in shady areas

Product details

General

Catalog Number

AG-17A

Material

PVC (polyvinyl chloride)

UPC

192663119196

Dimensions

Height

4.41 in

Length

18.12 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads