Image of AL350TS AL350TS Submersible Aluminum Compression Lugs and Tap Kits
Image of AL350TS AL350TS Submersible Aluminum Compression Lugs and Tap Kits

AL350TS Submersible Aluminum Compression Lugs and Tap Kits

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AL350TS

Aluminum Compression Lugs and Tap Kits for Type RD Connectors, Dual-rated connectors for Aluminum or Copper conductors

AL350TS. Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

Product details

General

Catalog Number

AL350TS

Material

Aluminum

UPC

192663116683

Electrical Ratings

Voltage Rating

600 V

Resources and downloads