Aluminum Compression Lugs and Tap Kits for Type RD Connectors
Image of AL350 Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AL350

Aluminum Compression Lugs and Tap Kits for Type RD Connectors, Dual-rated connectors for Aluminum or Copper conductors

Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

General

Catalog Number

AL350

Material

Aluminum

UPC

192663114085

Electrical Ratings

Voltage Rating

600 V