Image of AL8TS Aluminum Compression Lugs and Tap Kits for Type RD Connectors
Image of AL8TS Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AL8TS

Aluminum Compression Lugs and Tap Kits for Type RD Connectors, Dual-rated connectors for Aluminum or Copper conductors

Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

Product details

General

Catalog Number

AL8TS

Material

Aluminum

Electrical Ratings

Voltage Rating

600 V

Resources and downloads