Brand: Connector Mfg. Co. (CMC)
Catalog ID: BA163148FMDD
BA163148FMDD. .090 aluminum cabinet Lifting includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Mounting brackets sold separately.
Catalog Number
BA163148FMDD
Material
Aluminum
UPC
192663132263
Cubic Capacity
23808 cu.in
Depth
16 in
Height
48 in
Width
31 in