Image of BA5PMBH-6 BA5PMBH-6 AluminumPole and Flat Surface Mounting Bracket

BA5PMBH-6 AluminumPole and Flat Surface Mounting Bracket

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA5PMBH-6

Pole and flat surface mounting brackets

Pole and flat mounting brackets are for mounting a variety of equipment enclosures to poles and flat surfaces.;BAPMBC Plate with 6” flat bar with (2) 3/8” holes for mounting H-bar to pole or flatsurface;This bracket is designed to mount any length H-bar;14” H-bar welded on 3/16” pole bracket;Material:3/16" Aluminum

  • Pole and flat mounting brackets are for mounting a variety of equipment enclosures to poles and flat surfaces
  • The base plate, angled or flat, measures 4” (H) x 9” (L) and is slotted (1 1/4” x 7/16”) for use with stainless steel banding or lag screws, and is keyholed (1 1/4” x 5/8”) for centering and hanging
  • BAPMBC Plate with 6” flat bar with (2) 3/8” holes for mounting H-bar to pole or flat surface
  • This bracket is designed to mount any length H-bar

General

Catalog Number

BA5PMBH-6