BATS282828FBSD-2F Aluminum Turtle System Enclosures
Image of BATS282828FBSD-2F BATS282828FBSD-2F Aluminum Turtle System Enclosures

BATS282828FBSD-2F Aluminum Turtle System Enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BATS282828FBSD-2F

Aluminum Turtle System Enclosure

Cabinet constructed from .090 aluminum;Louvers with screens on top of each side for ventilation;Perforations at bottom center of outside with cover and fan mount;3-point stainless steel latching mechanism will accept padlock on each door;Stainless steel hinges;Ground lug provided in cabinet bottom, (standard);Four 0.50/0.75 and two 01.125 knockouts provided in cabinet bottom;Vent fan with power cord and air filter included, optional second fan available add “- 2F”.

  • Cabinet constructed from .090 aluminum
  • Louvers with screens on top of each side for ventilation
  • Perforations at bottom center of outside with cover and fan mount
  • 3-point stainless steel latching mechanism will accept padlock on each door
  • Stainless steel hinges
  • Ground lug provided in cabinet bottom, (standard)
  • Four 0.50/0.75 and two 01.125 knockouts provided in cabinet bottom
  • Vent fan with power cord and air filter included, optional second fan available add “- 2F”.

General

Catalog Number

BATS282828FBSD-2F

Material

Aluminum

UPC

192663132881