Image of PC375 Force fit cable caps
Image of PC375 Force fit cable caps

Force fit cable caps

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PC375

Force fit cable caps, Caps are color coded

PC caps are sized to provide force fits on the listed diameters of conductors. Caps are color coded asindicated and are packaged in clear polyethylene bags which show size and application data. Capsconform to the conductor shape and will remain in place without using tape. A moisture seal cannot always be assured using this method however, and where required, type SC Instant Cable Seals are recommended;Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information

  • PC caps are sized to provide force fits on the listed diameters of conductors. Caps are color coded asindicated and are packaged in clear polyethylene bags which show size and application data. Capsconform to the conductor shape and will remain in place without using tape. A moisture seal cannot always be assured using this method however, and where required, type SC Instant Cable Seals are recommended
  • Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information

Product details

General

Catalog Number

PC375

Color Code

Red

Material

PVC (polyvinyl chloride)

Type

Sealant

UPC

192663119264

Resources and downloads