
Brand: Connector Mfg. Co. (CMC)
Catalog ID: ACS8-8
ACS8-8. The splicing sleeve includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
ACS8-8
Die Size
Kearney 5/8
Material
Aluminum
Type
ACS
UPC
192663117680
Die Size
Kearney 5/8
Length
2 in
Package Height
0 in
Package Length
0 in
Package Weight
0.059 lb
Package Width
0 in
Industry Standard(s)
ANSI C119.4