
Brand: Connector Mfg. Co. (CMC)
Catalog ID: ACS6-6
ACS6-6. The splicing sleeve includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
ACS6-6
Die Size
Kearney 5/8
Material
Aluminum
Type
ACS
UPC
192663117703
Die Size
Kearney 5/8
Length
2 in
Package Weight
0.056 lb
Industry Standard(s)
ANSI C119.4